Added to Your Shopping Cart
ALTA wireless pressure meters measure pressure and transmit the pressure measurement to iMonnit to monitor a pressurized gas, liquid or vapor supply line
Added to Your Shopping Cart
ALTA ultrasonic sensors can be used in a variety of applications for measuring distances between the sensor and objects in its path or as a level sensor
Added to Your Shopping Cart
ALTA wireless pulse counters can be integrated with a dry contact or mechanical switch to count and monitor the number of actuations occurring.
Added to Your Shopping Cart
ALTA wireless AC Current Meters measure the RMS current of an alternating current (AC) system using a current transformer. Click here to learn more.
Added to Your Shopping Cart
The ALTA wireless differential pressure sensor measures the pressure difference between two input ports and transmits the measurement to iMonnit
Added to Your Shopping Cart
ALTA wireless open/closed sensors provide information on the status of doors, windows, cabinets, or if an area is being accessed when it should not be.
Added to Your Shopping Cart
The PX831 series is FM and CSA approved. Its compact size and all-welded weatherproof design make it ideal for hazardous locations. Available in ranges from 15 to 5,000 psi.
Added to Your Shopping Cart
RTD probes that have a 4 to 20 milliamp programmable/scalable output and a molded M12, A-coded connector. Various lengths and diameters available.
Added to Your Shopping Cart
The PX5500 series are stable to 0.1% of FSO over an 18-month period and have 100,000 hrs MTBF rate to withstand aerospace and demanding applications.
Added to Your Shopping Cart
The DRST-BG is a load cell & strain gage amplifier that converts mV to current or voltage. Front panel programmable LED display | Calibration of input span, external taring.
Added to Your Shopping Cart
The DRST-DC measures unipolar or bipolar DC current and voltage signals. Passive/active current buffered output voltage. Additional programmer required.
Added to Your Shopping Cart
Wireless Thermocouple/RTD Smart Sensor
Added to Your Shopping Cart
OM5 Series modular conditioners allow multiple modules to connect to a backplane with process outputs. TC, DC I/V, RTD, Bipolar voltage input. Single DC power supply
Added to Your Shopping Cart
The FDT7000 Series ultrasonic flow meter is known for easy installation with its snap-clamp on pipe transducer body sensors do not come in contact with the internal liquid.
Added to Your Shopping Cart
The LDI-127 series have a larger diameter heavy duty construction designed for automation, testing, and commercial applications.
Added to Your Shopping Cart
The LDI-119 series are low cost, contactless position sensors designed for automation and commercial applications such as motor sport vehicles, solar cells, and wind turbines.
Added to Your Shopping Cart
The OMEGA DP25B series Digital Panel Meters feature the biggest brightest display of any 1/8 DIN panel meter. The user can select the display color: RED, AMBER, or GREEN.
Added to Your Shopping Cart
OM-240 is a versatile, high accuracy Smart data acquisition system. It provides 24 configurable differential analog inputs. Ethernet connectivity with embedded web server.
Added to Your Shopping Cart
The DRSL-DC1-DC2 Conditioners have a DC current and voltage input and isolated and converted DC current and voltage output. DIP switch selectable range. 0.05% accuracy
Added to Your Shopping Cart
The DRSL-SP2 is a repeater/splitter that isolates and converts 1 process input to 2 process outputs. DIP switch selectable ranges. Slim housing, high accuracy (0.05%)